Drives
DIODE MODULE / DSAB-01C
Product Id
64630199
DIODE MODULE / DSAB-01C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about DIODE MODULE / DSAB-01C
MRP (Indian Rupees) | 202660 |
---|---|
Spare Type | Thyristor/Diode Module |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800 MD DSU |
Package Gross Weight | 0.8 kg |
Product Range | Drive Spares |
Invoice Description | DIODE MODULE / DSAB-01C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85413000 |
Country of origin | Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹112,733.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹112,733.00
Free delivery
|
|
Write Your Own Review