TD180N16KOF 3PCS SP KIT THYRISTOR/DIODE; ELECTRICAL KIT
Product Id
64635255
TD180N16KOF 3PCS SP KIT THYRISTOR/DIODE;ELECTRICAL KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about TD180N16KOF 3PCS SP KIT THYRISTOR/DIODE; ELECTRICAL KIT
MRP (Indian Rupees) | 168442 |
---|---|
Spare Type | Thyristor/Diode Module |
Compatible Drive Family | ACS800-02 |
Compatible Frame Sizes | ACS800-02/R7-R8 |
Kit Contents | TD180N16KOF 3PCS SP KIT (3Nos), REP THE POWER MODULS (1No) |
Package Gross Weight | 1 kg |
Product Range | Drive Spares |
Invoice Description | TD180N16KOF 3PCS SP KIT THYRISTOR/DIODE; ELECTRICAL KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8541 30 10 |
Country of origin | Hungary (HU) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹120,141.65
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹120,141.65
Free delivery
|
|
Write Your Own Review