Drives
IGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-61C S
Out of stock
(Inclusive of 18.00% GST)
Product Id
64635875
IGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-61C S
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-61C S
MRP (Indian Rupees) | 396156 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS800-02, ACS800-04 |
Compatible Frame Sizes | ACS800-02/04 R7-R8 |
Package Gross Weight | 1 kg |
Product Range | Drive Spares |
Invoice Description | IGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-61C S |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | Estonia (EE) Finland (FI) |
Write Your Own Review