Drives
THYRISTOR/DIODE MODULE KIT / THYRISTOR/DIODE MODULE KIT / TD162N16KOF SPARE KIT (1 piece)
Product Id
64642570
THYRISTOR/DIODE MODULE KIT / THYRISTOR/DIODE MODULE KIT / TD162N16KOF SPARE KIT (1 piece)
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about THYRISTOR/DIODE MODULE KIT / THYRISTOR/DIODE MODULE KIT / TD162N16KOF SPARE KIT (1 piece)
MRP (Indian Rupees) | 66524 |
---|---|
Spare Type | Thyristor/Diode Module |
Compatible Drive Family | ACS800-02 |
Compatible Frame Sizes | ACS800-02 FOR R6 |
Package Gross Weight | 0.25Â kg |
Product Range | Drive Spares |
Invoice Description | THYRISTOR/DIODE MODULE KIT / THYRISTOR/DIODE MODULE KIT / TD162N16KOF SPARE KIT (1 piece) |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85413000 |
Country of origin | Hungary (HU) Finland (FI) |
No offers for this selection
No offers for this selection
Write Your Own Review