Drives
CONTROL BOARD / DSMB-02C
Product Id
64666606
CONTROL BOARD / DSMB-02C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about CONTROL BOARD / DSMB-02C
MRP (Indian Rupees) | 202660 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800 MD DSU |
Package Gross Weight | 0.3 kg |
Product Range | Drive Spares |
Invoice Description | CONTROL BOARD / DSMB-02C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹112,733.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹112,733.00
Free delivery
|
|
Write Your Own Review