Drives
POWER SUPPLY BOARD / DSMB-01C
Product Id
64691929
POWER SUPPLY BOARD / DSMB-01C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about POWER SUPPLY BOARD / DSMB-01C
MRP (Indian Rupees) | 338417 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800 MD DSU |
Package Gross Weight | 0.95 kg |
Product Range | Drive Spares |
Invoice Description | POWER SUPPLY BOARD / DSMB-01C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹188,250.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹188,250.00
Free delivery
|
|
Write Your Own Review