Drives
ASSEMBLY KIT / CONTROL PANEL CDP-312R & CABLE
Product Id
68245508
ASSEMBLY KIT / CONTROL PANEL CDP-312R & CABLE
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about ASSEMBLY KIT / CONTROL PANEL CDP-312R & CABLE
MRP (Indian Rupees) | 50983 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-01, ACS800-02, ACS800-04 |
Compatible Frame Sizes | ACS800 all frames |
Package Gross Weight | 0.234 kg |
Product Range | Drive Spares |
Invoice Description | ASSEMBLY KIT / CONTROL PANEL CDP-312R & CABLE |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Estonia (EE) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹35,275.00
Free delivery
Free shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹35,275.00
Free delivery
Free shipping
|
|
Write Your Own Review