Drives
POWER UNIT / APOW-01C + NRED-61 SP POWER SUPPLY BOARD
Product Id
68249457
POWER UNIT / APOW-01C + NRED-61 SP POWER SUPPLY BOARD
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about POWER UNIT / APOW-01C + NRED-61 SP POWER SUPPLY BOARD
MRP (Indian Rupees) | 89844 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-02, ACS800-04 |
Compatible Frame Sizes | ACS800-02/04 R7-R8 |
Package Gross Weight | 0.342 kg |
Product Range | Drive Spares |
Invoice Description | POWER UNIT / APOW-01C + NRED-61 SP POWER SUPPLY BOARD |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Estonia (EE) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹51,700.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹51,700.00
Free delivery
|
|
Write Your Own Review