Drives
DISCHARGING RESISTOR / VHP-6 / 3 x 8K / 3 pieces / SPARE KIT
Product Id
68249678
DISCHARGING RESISTOR / VHP-6 / 3 x 8K / 3 pieces / SPARE KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about DISCHARGING RESISTOR / VHP-6 / 3 x 8K / 3 pieces / SPARE KIT
MRP (Indian Rupees) | 23502 |
---|---|
Spare Type | Resistor |
Compatible Drive Family | ACS800-04 |
Compatible Frame Sizes | ACS800-04-7 FRO R8 |
Kit Contents | Fan/ Fan assembly kit |
Package Gross Weight | 0.124Â kg |
Product Range | Drive Spares |
Invoice Description | DISCHARGING RESISTOR / VHP-6 / 3 x 8K / 3 pieces / SPARE KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85332900 |
Country of origin | China (CN) Finland (FI) India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹17,300.00
Free delivery
FREE SHIPPING
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹17,300.00
Free delivery
FREE SHIPPING
|
|
Write Your Own Review