Drives
INPUT/ OUTPUT KIT / AINT-02C SPARE KIT MAIN INTERFACE
Product Id
68257867
INPUT/ OUTPUT KIT / AINT-02C SPARE KIT MAIN INTERFACE
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about INPUT/ OUTPUT KIT / AINT-02C SPARE KIT MAIN INTERFACE
MRP (Indian Rupees) | 163967 |
---|---|
Spare Type | Spare parts kit |
Compatible Drive Family | ACS800-04 |
Compatible Frame Sizes | ACS800-04-3 FOR R8 , ACS800-04-3 FOR R7 , ACS800-04-3 FOR R8 |
Kit Contents | Control Board |
Package Gross Weight | 0.1Â kg |
Product Range | Drive Spares |
Invoice Description | INPUT/ OUTPUT KIT / AINT-02C SPARE KIT MAIN INTERFACE |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Estonia (EE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹109,927.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹109,927.00
Free delivery
|
|
Write Your Own Review