Drives
INPUT BRIDGE CONTROL BOARD / AIBP-51 SPARE KIT
Product Id
68257913
INPUT BRIDGE CONTROL BOARD / AIBP-51 SPARE KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about INPUT BRIDGE CONTROL BOARD / AIBP-51 SPARE KIT
MRP (Indian Rupees) | 43518 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-04, ACS850-04, ACS580-04 |
Compatible Frame Sizes | ACS800-04-5 FOR R8 , ACS800-04-3 FOR R7 , ACS850-04-5 FOR G , ACS850-04-5 FOR E/G1/G2 , ACS580-04-4 FOR R10/R11 |
Kit Contents | Resistor |
Package Gross Weight | 0.1Â kg |
Product Range | Drive Spares |
Invoice Description | INPUT BRIDGE CONTROL BOARD / AIBP-51 SPARE KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Estonia (EE) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹28,243.18
Free delivery
Free Shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹28,243.18
Free delivery
Free Shipping
|
|
Write Your Own Review