Drives
AIBP-61 SP KIT; PROTECTION BOARD KIT
Product Id
68257921
AIBP-61 SP KIT; PROTECTION BOARD KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about AIBP-61 SP KIT; PROTECTION BOARD KIT
MRP (Indian Rupees) | 45306 |
---|---|
Spare Type | Adapter Board |
Compatible Drive Family | ACS800-02 |
Compatible Frame Sizes | ACS800-02 |
Kit Contents | AIBP-61 SP KIT (1No) |
Package Gross Weight | 0.1 kg |
Product Range | Drive Spares |
Invoice Description | AIBP-61 SP KIT; PROTECTION BOARD KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8534 00 00 |
Country of origin | Estonia (EE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹31,452.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹31,452.00
Free delivery
|
|
Write Your Own Review