Drives
AINP-01C SP KIT; INPUT BRIDGE CONTROL BOARD
Product Id
68258529
AINP-01C SP KIT; INPUT BRIDGE CONTROL BOARD
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about AINP-01C SP KIT; INPUT BRIDGE CONTROL BOARD
MRP (Indian Rupees) | 47864 |
---|---|
Spare Type | Adapter Board |
Compatible Drive Family | ACS800 MD |
Compatible Frame Sizes | ACS800 MD DriveSecti |
Kit Contents | 10000K,DIAO,14CU (1N0) |
Package Gross Weight | 0.14 kg |
Product Range | Drive Spares |
Invoice Description | AINP-01C SP KIT; INPUT BRIDGE CONTROL BOARD |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8534 00 00 |
Country of origin | Estonia (EE) |
No offers for this selection
No offers for this selection
Write Your Own Review