Drives
MAIN CONTROL BOAR DSSB-01C / MAIN CONTROL BOAR DSSB-01C
₹333,088.00
(Inclusive of 18.00% GST)
Product Id
68300746
MAIN CONTROL BOAR DSSB-01C / MAIN CONTROL BOAR DSSB-01C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MAIN CONTROL BOAR DSSB-01C / MAIN CONTROL BOAR DSSB-01C
MRP (Indian Rupees) | 472042 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800 MD DSU |
Package Gross Weight | 1.8 kg |
Product Range | Drive Spares |
Invoice Description | MAIN CONTROL BOAR DSSB-01C / MAIN CONTROL BOAR DSSB-01C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Finland (FI) Estonia (EE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹333,088.00
Free delivery
|
|
||
|
₹386,000.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹333,088.00
Free delivery
|
|
||
|
₹386,000.00
Free delivery
|
|
Write Your Own Review