Now or Never offer! - Register or Sign in to avail Flat 5% Discount on Orders above Rs. 5000*T&C apply
Drives

IGBT KIT / FS225R12KE3/AGDR-71C S

Out of stock

(Inclusive of 18.00% GST)

Product Id
68569303
IGBT KIT / FS225R12KE3/AGDR-71C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about IGBT KIT / FS225R12KE3/AGDR-71C S

Technical Specification
MRP (Indian Rupees) 281262
Spare Type IGBT Module
Compatible Drive Family ACS800-02, ACS800-04
Compatible Frame Sizes ACS800-02/04 R7-R8
Package Gross Weight 1.1 kg
Product Range Drive Spares
Invoice Description IGBT KIT / FS225R12KE3/AGDR-71C S
After sales support Available at extra cost on chargeable basis
Total GST Percentage 18.00
HSN Number 85359000
Country of origin Germany (DE) Estonia (EE)
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:IGBT KIT / FS225R12KE3/AGDR-71C S
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.