Drives
IGBT KIT / FS300R12KE3/AGDR-71C S
Product Id
68569346
IGBT KIT / FS300R12KE3/AGDR-71C S
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT KIT / FS300R12KE3/AGDR-71C S
MRP (Indian Rupees) | 389861 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS800-02, ACS800-04 |
Compatible Frame Sizes | ACS800-02/04 R7-R8 |
Package Gross Weight | 1.05 kg |
Product Range | Drive Spares |
Invoice Description | IGBT KIT / FS300R12KE3/AGDR-71C S |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | Estonia (EE) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹225,542.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹225,542.00
Free delivery
|
|
Write Your Own Review