Drives
IGBT MODULE / FS300R12KE3/AGDR-72C S
₹225,542.00
(Inclusive of 18.00% GST)
Product Id
68569541
IGBT MODULE / FS300R12KE3/AGDR-72C S
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT MODULE / FS300R12KE3/AGDR-72C S
MRP (Indian Rupees) | 319631 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800-104 R2 |
Package Gross Weight | 1.1 kg |
Product Range | Drive Spares |
Invoice Description | IGBT MODULE / FS300R12KE3/AGDR-72C S |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | Germany (DE) Estonia (EE) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹225,542.00
Free delivery
|
|
||
|
₹243,500.00
Free delivery
FREE SHIPPING
|
|
||
|
₹245,240.00
Free delivery
|
|
||
|
₹262,120.00
Free delivery
Free shipping
|
|
||
|
₹263,500.00
+ ₹300.00 shipping
Free shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹225,542.00
Free delivery
|
|
||
|
₹243,500.00
Free delivery
FREE SHIPPING
|
|
||
|
₹245,240.00
Free delivery
|
|
||
|
₹262,120.00
Free delivery
Free shipping
|
|
||
|
₹263,500.00
+ ₹300.00 shipping
Free shipping
|
|
Write Your Own Review