Drives
CONTROL BOARD / SMIO-01C
Product Id
68631343
CONTROL BOARD / SMIO-01C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about CONTROL BOARD / SMIO-01C
MRP (Indian Rupees) | 57301 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACH550, ACS550 |
Compatible Frame Sizes | ACS550 FOR R5/R7 |
Kit Contents | Thyristor/Diode Module |
Package Gross Weight | 0.1 kg |
Product Range | Drive Spares |
Invoice Description | CONTROL BOARD / SMIO-01C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Thailand (TH) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹31,919.90
Free delivery
Free Shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹31,919.90
Free delivery
Free Shipping
|
|
Write Your Own Review