Drives
MC INTERFACE BOARD / AINT-14C
Product Id
68685826
MC INTERFACE BOARD / AINT-14C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MC INTERFACE BOARD / AINT-14C
MRP (Indian Rupees) | 172704 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800-104 |
Package Gross Weight | 0.108 kg |
Product Range | Drive Spares |
Invoice Description | MC INTERFACE BOARD / AINT-14C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85059090 |
Country of origin | Estonia (EE) India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹107,355.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹107,355.00
Free delivery
|
|
Write Your Own Review