Drives
WIRE HARNESS KIT / R8 IGBT WIRE SPARE KIT RIBBON CABLES (3 pieces)
Product Id
68689023
WIRE HARNESS KIT / R8 IGBT WIRE SPARE KIT RIBBON CABLES (3 pieces)
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about WIRE HARNESS KIT / R8 IGBT WIRE SPARE KIT RIBBON CABLES (3 pieces)
MRP (Indian Rupees) | 15452 |
---|---|
Spare Type | Wire harness Kit |
Compatible Drive Family | ACS800-04, ACS850-04 |
Compatible Frame Sizes | ACS800-04-3 FOR R8 , ACS800-04-7 FOR R8 , ACS800-04-5 FOR R8 , ACS850-04-5 FOR G |
Kit Contents | Thyristor/Diode Module |
Package Gross Weight | 0.09Â kg |
Product Range | Drive Spares |
Invoice Description | WIRE HARNESS KIT / R8 IGBT WIRE SPARE KIT RIBBON CABLES (3 pieces) |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85444290 |
Country of origin | Estonia (EE) Finland (FI) |
No offers for this selection
No offers for this selection
Write Your Own Review