Drives
OPTION BOARD KIT / OPTION BOARD KIT / MAIN CIRCUIT INTERFACE SPARE KIT RINT5611C
₹227,358.00
(Inclusive of 18.00% GST)
Product Id
68718929
OPTION BOARD KIT / OPTION BOARD KIT / MAIN CIRCUIT INTERFACE SPARE KIT RINT5611C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about OPTION BOARD KIT / OPTION BOARD KIT / MAIN CIRCUIT INTERFACE SPARE KIT RINT5611C
MRP (Indian Rupees) | 298742 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS800-01 |
Compatible Frame Sizes | ACS800-01 FOR R6 |
Package Gross Weight | 1Â kg |
Product Range | Drive Spares |
Invoice Description | OPTION BOARD KIT / OPTION BOARD KIT / MAIN CIRCUIT INTERFACE SPARE KIT RINT5611C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Estonia (EE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹227,358.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹227,358.00
Free delivery
|
|
Write Your Own Review