Energy Distribution
TAC-W11-G5-R-0 Terra AC wallbox type 2, cable 5 m, 3-phase/16 A, with RFID
Out of stock
Product Id
6AGC082156
Terra AC wallbox type 2, cable 5 m, 3-phase/16 A, with RFID
More about TAC-W11-G5-R-0 Terra AC wallbox type 2, cable 5 m, 3-phase/16 A, with RFID
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | EV Charger |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 6.5kg |
| Package Height | 320 mm |
| Package Length | 110 mm |
| Package Width | 195 mm |
| Invoice Description | TAC-W11-G5-R-0 Terra AC wallbox type 2, cable 5 m, 3-phase/16 A, with RFID |
| Extended Product Type | TAC-W11-G5-R-0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371091 |
| Input /Output voltage | 110 … 240 V/Three phase: 380 … 415 V, 50 / 60 Hz |
| Protection | Overcurrent, overvoltage, undervoltage, ground fault including DC leakage protection, integrated surge protection |
| Connectivity | Wifi, Ethernet (RJ45), Bluetooth, RS485, 4G / 3G |
| Communcation Protocol | Wifi, Ethernet (RJ45), Bluetooth, RS485, 4G / 3G |
| IP/IK rating | IP54, IK10 (IK8+ for operating temperature from -35 to -30 °C) |
| Altitude | 2000 m |
| Operating Temperature | -35...+50 °C (derating may apply) |
| Mounting | Wall or floor using a pedestal |
| Certification | CE, CB, MID, UL |
Write Your Own Review


