3/4 (NOM)X3000MM EXTENSIBLE CU-BOND
₹2,572.00
Product Id
7TCA083120R0069
Threaded copperbond Earth Rod - Nominal Diameter 3/4 Inch, Length 3000m, Thread B UNC 3/4 Inch, Shank A 17.2mm
More about 3/4 (NOM)X3000MM EXTENSIBLE CU-BOND
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Extended Product Type | RB335 |
| Product Range | FURSE EARTHING & LIGHTNING |
| Country of Origin | South Africa (ZA) - Imported by ABB India Limited |
| Package Gross Weight | 6560 gm |
| Package Height | 2 inch |
| Package Length | 2 inch |
| Package Width | 300 inch |
| Invoice Description | 3/4 (NOM)X3000MM EXTENSIBLE CU-BOND |
| Total GST Percentage | 18.00 |
| HSN Number | 7215905000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,572.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,572.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


