800A 3P MDO EK1-LI (Without Display) - Draw Out Type
Out of stock
(Inclusive of 18.00% GST)
Product Id
800A_3P_MDO_LI
FA1C 800 3P MDO EK1-LI
More about 800A 3P MDO EK1-LI (Without Display) - Draw Out Type
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Poles | 3P |
Rated Current (In) | 800A |
Release | LI (Without Display) |
Number Of Poles | 3 |
Package Width | 325mm + 270mm |
Package Length | 300mm + 310mm |
Package Height | 405mm + 350mm |
Invoice Description | FA1C 800 3P MDO EK1-LI |
Product Range | Formula Air |
Package Gross Weight | 16Kgs +14kgs |
Extended Product Type | FA1C 800 3P MDO EK1-LI |
Total GST Percentage | 18.00 |
HSN Number | 85362010 85362090 85389000 |
Country of origin | India |
Write Your Own Review