Energy Distribution
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)
Product Id
9AAF402531VD
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)
More about 11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)
Product | Safelink CB |
---|---|
Rated current | 630A |
Compatibility | Ring Main Unit |
Operation | Manual |
Rated service Voltage up to | 12kV |
Application | Outdoor |
Frequency | 50 Hz |
Cable Entry | Bottom |
BIL (One min PF/ Impulse) up to | 28 kV / 75 kVp |
Cable bushing access | Side & Rear |
Breaking capacity up to | 21kA |
MRP (Indian Rupees) | Not for Retail Sale |
Package Gross Weight | 270 kg |
Product Range | Ring Main Unit |
Invoice Description | Safelink CB |
Package Height | 1700 mm |
Package Length | 1070 mm |
Package Width | 1220 mm |
Extended Product Type | 11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD) |
Total GST Percentage | 18.00 |
HSN Number | 8537 20 00 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹312,700.00
Free delivery
|
|
||
|
₹330,000.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹312,700.00
Free delivery
|
|
||
|
₹330,000.00
Free delivery
|
|
Write Your Own Review