Switches & Sockets
ABB_ELSB_LP_DC_17SEP26
₹36,825.00
Product Id
ABB_ELSB_LP_DC_17SEP26
1 1SYK100001A2601- ILPS10610 PWH 6AX 1 WAY SWITCH-ABB 260
2 1SYK100001A2616- ILPK20306 PWH 6A 3PIN SOCKET-ABB 80
3 1SYK100001A2607 ILPS1161L PWH 16AX IWAY SWI WI-ABB 20
4 1SYK100001A2617 ILPK20616 PWH 6/16A SOCKET -ABB 20
5 1SYK100001A2623- ILPM2FR05 PWH 100W 5 STEP FAN REGULATOR-ABB 12
6 1SYK100001A2603 ILPS10620 PWH 6AX 2 WAY SWITCH-ABB 10
7 1SYK100001A2612 ILPS206BL PWH 6A BELLMEGA SW WI-ABB 2
8 1SYK100001A2642- ILPM1BLNK PWH BLANK PLATE-ABB 20
9 1SYK100001A2644- ILPP0233 PWH 2M PLATE-ABB 18
10 1SYK100001A2646- ILPP0453 PWH 4M PLATE-ABB 16
11 1SYK100001A2647- ILPP0683 PWH 6M PLATE-ABB 14
12 1SYK100001A2648 ILPP0893 PWH 8M PLATE-ABB 10
13 1SYK100001A2651- ILPP1286 PWH 12M PLATE-ABB 13
14 1SYK100001A2653 ILPP1888 PWH 18M PLATE-ABB 4
15 1SYS671015R0104 MCB SW201M -C10A SP MCB-ABB 16
16 1SYS671015R0164 MCB SW201M-C16A SP MCB-ABB 16
17 1SYS671015R0204-MCB SW201M-C-20 SP MCB-ABB 6
18 1SYS671015R0254 MCB SW201M-C25 SP MCB -ABB 4
19 1SYS672015R0204 MCB SW202M-C20 DP MCB-ABB 6
20 1SYS672015R0254 MCB SW202M-C25 DP MCB-ABB 5
More about ABB_ELSB_LP_DC_17SEP26
| Product Range | LIORA Plus |
|---|---|
| Package Gross Weight | 1 |
| Package Height | 1 |
| Package Length | 1 |
| Package Width | 1 |
| Invoice Description | ABB_ELSB_LP_DC_17SEP26 |
| Extended Product Type | LIORA PLUS |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹36,825.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹36,825.00 Free delivery |
Write Your Own Review


