ABB_Project Details_1
₹10,123.00
Product Id
ABB_Project Details_1
1SYK100001A1301 IAS10610W -6A 1 way switch 47.00
1SYK100001A1305 IAS11610W -16A 1 way switch 8.00
1SYK100001A1323 IAK20616W -6/16A Socket 6.00
1SYK100001A1329 IAK20306W -6A 3Pin Socket 17.00
1SYK100001A1341 IAM1BLNKW -Blank Plate 33.00
1SYK100001A1342 IAM2FR05W -120W Fan Regulator 5Step 6.00
1SYK100001A1375 IAP0683W -6 M Plate 18.00
1SYK100001A1377 IAP0855W -8 M Plate Square 5.00
More about ABB_Project Details_1
| MRP (Indian Rupees) | Not For Retail |
|---|---|
| Package Width | 100 |
| Package Length | 100 |
| Package Height | 20 |
| Invoice Description | ABB_Project Details_1 |
| Product Range | Adiya |
| Package Gross Weight | 4kg |
| Extended Product Type | ABB_Project Details_1 |
| Total GST Percentage | 18.00 |
| HSN Number | 86365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹10,123.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹10,123.00 Free delivery |
Write Your Own Review



