ACB_Coupling_Panel

Out of stock

(Inclusive of 18.00% GST)

Product Id
ACB_Coupling_Panel
1SDA055786R1 - ElN 1600 PR121/P-LSIG ln=1600A 4p W MP - 1 Qty 1SDA059762R1 - E W FP 4p HR-HR new - 1 Qty 1SDA038292R1 - SHUNT OPEN. RELEASE 220/240V E /6 - 1 Qty 1SDA038302R1 - SHUNT CLOSING RELEASE 220/240V E /6 - 1 Qty 1SDA038324R1 - MOTOR OPERATOR 220/ 250V E /6 - 1 Qty 1SDA058260R1 - ELECTR. 11/4 INDICAT. TR IP PR12x E -6 - 1 Qty 1SDA038339R1 - SUPPORT YO-YC-YU RELEASES E1/6-T8 - 1 Qty 1SDA038092R1 - SECTIONl lNG CRANK - 1 Qty 1SDA038312R1 - UNDER VO LTAGE RELEASE 220/240V E /6 - 1 Qty

More about ACB_Coupling_Panel

Technical Specification
Package Width 1
Package Length 1
Package Height 1
Invoice Description ACB_Coupling_Panel
Product Range ElectroMagnetic Flowmeter
Package Gross Weight 1
Extended Product Type ACB_Coupling_Panel
Total GST Percentage 18.00
HSN Number ACB_Coupling_Panel
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:ACB_Coupling_Panel
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.