Drives
ACS150, 0.75kW/ 1HP, 2.4A, 3 ph. 415V, Screw/Dinrail mounted IP20 Micro drive
₹12,990.00
Free Shipping
(Inclusive of 18.00% GST)
Product Id
ACS150-03E-02A4-4
Take smooth performance to the next level with the wide power range and functionality of ACS150. Available in both single and three phase supplies. Many functions are standard, such as PID control, a built-in brake chopper, EMC filter, fixed keypad and speed control potentiometer. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about ACS150, 0.75kW/ 1HP, 2.4A, 3 ph. 415V, Screw/Dinrail mounted IP20 Micro drive
MRP (Indian Rupees) | 31800 |
---|---|
Type of Protection | IP20 |
Dynamic Braking | Built-in Brake chopper as standard |
EMC Filters | Integrated C3 EMC filter |
Frequency(mains Connection) | 48 to 63 Hz |
Input Suppy Voltage and phase | 3 phase 380 to 480V +- 10% |
Motor Control Method | Scalar Control U/f |
Overload Capability at Heavy duty use | 1.5 x Continuous Output current for 1 minute every 10 minutes |
Overload Capability at Starting | 1.8 x Continuous Output current for 2 seconds |
Supported Motor Types | Induction Motor |
Output Power Pn (kW/HP) | 0.75 kW/ 1 HP |
Frame Size and Dimensions(HXWXD) in mm | R1 (239x70x142 mm) |
Control Panel/Display Unit | Inbuilt LCD Control Panel with potentiometer |
Built-in Inputs/ Outputs | 5DI/1RO/1AI |
Aux. voltage output +24 VDC for control signal | 24V DC +- 10%, max 200mA |
Package Gross Weight | 1.3 Kilograms |
Product Range | ACS150 |
Invoice Description | ACS150, 0.75kW/ 1HP, 2.4A, 3 ph. 415V, Screw/Dinrail mounted IP20 Micro drive |
Package Height | Integrated C3 EMC filter |
Continuous Output Current I2N(A) | 2.4 A |
Commisioning charges | As per terms and conditions agreed with the seller |
After sales support | As per terms and conditions agreed with the seller |
Ambient Temp | -10 to 40 deg C(nofrost allowed) |
Applications | Mixing Applications, Conveyors, Fans, Heat pump system |
Total GST Percentage | 18.00 |
HSN Number | 85044010 |
Country of origin | Imported by ABB India Limited (Made in China) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹12,990.00
Free delivery
Free Shipping
|
|
||
|
₹13,140.00
Free delivery
Free Shipping
|
|
||
|
₹14,000.00
Free delivery
FREE SHIPPING
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹12,990.00
Free delivery
Free Shipping
|
|
||
|
₹13,140.00
Free delivery
Free Shipping
|
|
||
|
₹14,000.00
Free delivery
FREE SHIPPING
|
|
Write Your Own Review