Drives

ACS150, 3kW/ 4HP, 7.3A, 3 ph. 415V, Screw/Dinrail mounted IP20 Micro drive

- +
Product Id
ACS150-03E-07A3-4
Sold and delivered by AXIS CONTROLS
Take smooth performance to the next level with the wide power range and functionality of ACS150. Available in both single and three phase supplies. Many functions are standard, such as PID control, a built-in brake chopper, EMC filter, fixed keypad and speed control potentiometer. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about ACS150, 3kW/ 4HP, 7.3A, 3 ph. 415V, Screw/Dinrail mounted IP20 Micro drive

Technical Specification
MRP (Indian Rupees) 52470
Type of Protection IP20
Dynamic Braking Built-in Brake chopper as standard
EMC Filters Integrated C3 EMC filter
Frequency(mains Connection) 48 to 63 Hz
Input Suppy Voltage and phase 3 phase 380 to 480V +- 10%
Motor Control Method Scalar Control U/f
Overload Capability at Heavy duty use 1.5 x Continuous Output current for 1 minute every 10 minutes
Overload Capability at Starting 1.8 x Continuous Output current for 2 seconds
Supported Motor Types Induction Motor
Output Power Pn (kW/HP) 3 kW/ 4 HP
Frame Size and Dimensions(HXWXD) in mm R1 (239x70x142 mm)
Control Panel/Display Unit Inbuilt LCD Control Panel with potentiometer
Built-in Inputs/ Outputs 5DI/1RO/1AI
Aux. voltage output +24 VDC for control signal 24V DC +- 10%, max 200mA
Package Gross Weight 1.3 Kilograms
Product Range ACS150
Invoice Description ACS150, 3kW/ 4HP, 7.3A, 3 ph. 415V, Screw/Dinrail mounted IP20 Micro drive
Package Height Integrated C3 EMC filter
Continuous Output Current I2N(A) 7.3 A
Commisioning charges As per terms and conditions agreed with the seller
After sales support As per terms and conditions agreed with the seller
Ambient Temp -10 to 40 deg C(nofrost allowed)
Applications Mixing Applications, Conveyors, Fans, Heat pump system
Total GST Percentage 18.00
HSN Number 85044010
Country of origin Imported by ABB India Limited (Made in China)
All Offers
Seller Qty Price Landing Price
AXIS CONTROLS
100% of 100
100% positive evaluations
₹21,060.00
Free delivery
FREE SHIPPING
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    AXIS CONTROLS
    100% of 100
    100% positive evaluations
    ₹21,060.00
    Free delivery
    FREE SHIPPING
      Write Your Own Review
      You're reviewing:ACS150, 3kW/ 4HP, 7.3A, 3 ph. 415V, Screw/Dinrail mounted IP20 Micro drive
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.