Drives
ACS310, 0.75kW/ 1HP, 2.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
₹16,470.00
FREE SHIPPING
(Inclusive of 18.00% GST)
Product Id
ACS310-03E-02A6-4
A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about ACS310, 0.75kW/ 1HP, 2.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
MRP (Indian Rupees) | 33583 |
---|---|
Light duty power | 0.75 kW/ 1 HP |
Frame Size and Dimensions(HXWXD) in mm | R1 (169x70x161 mm) |
Output Power Pn (kW/HP) | 0.75 kW/ 1 HP |
Supported Motor Types | Induction Motor |
Overload Capability at Starting | 1.6 x Continuous Output current for 2 seconds |
Overload Capability at Heavy duty use | 1.1 x Light duty current for 1 minute every 10 minutes |
Motor Control Method | Scalar Control U/f |
Input Suppy Voltage and phase | 3 phase 380 to 480V +- 10% |
Light duty current | 2.4 A |
In-built Communication | embedded Modbus EIA-485 fieldbus |
Frequency(mains Connection) | 48 to 63 Hz |
Continuous Output Current I2N(A) | 2.6 A |
Package Height | Integrated C3 EMC filter |
Invoice Description | ACS310, 0.75kW/ 1HP, 2.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications |
Product Range | ACS310 |
Package Gross Weight | 1.3 Kilograms |
Commisioning charges | As per terms and conditions agreed with the seller |
After sales support | As per terms and conditions agreed with the seller |
EMC Filters | Integrated C3 EMC filter |
Dynamic Braking | No integrated brake chopper |
Type of Protection | IP20 |
Control Panel/Display Unit | Basic Control Panel comes as a standard |
Built-in Inputs/ Outputs | 2AI/1AO/5DI/1RO/1DO |
Aux. voltage output +24 VDC for control signal | 24V DC +- 10%, max. 200 mA |
Applications | Pump, Fan, Wood drying kilns, Irrigation systems |
Ambient Temp | -10 to 40 deg C (nofrost allowed), 50 deg. C for Light duty use |
Total GST Percentage | 18.00 |
HSN Number | 85044010 |
Country of origin | Imported by ABB India Limited (Made in China) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹16,470.00
Free delivery
FREE SHIPPING
|
|
video link | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹16,470.00
Free delivery
FREE SHIPPING
|
|
Write Your Own Review