Drives
ACS355, 0.75kW/ 1HP, 4.7A, 1 ph. 230V, IP20, Machinery drive
Product Id
ACS355-01E-04A7-2
ACS355 represents the micro drive range; meeting
requirements like compact size, being optimized
for a lower power range, cost-effectiveness,
and ease of use. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The drives are ideal
for food and beverage, material handling, lifting,
textile, printing, rubber and plastics, and
woodworking applications. The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about ACS355, 0.75kW/ 1HP, 4.7A, 1 ph. 230V, IP20, Machinery drive
MRP (Indian Rupees) | 44626 |
---|---|
Type of Protection | IP20 |
Dynamic Braking | Built-in Brake chopper as standard |
EMC Filters | Integrated C3 EMC filter |
Frequency(mains Connection) | 48 to 63 Hz |
Input Suppy Voltage and phase | 3 phase 380 to 480V +- 10% |
Motor Control Method | Scalar/ Vector/Sensorless Vector |
Overload Capability at Heavy duty use | 1.5 x Continuous Output current for 1 minute every 10 minutes |
Overload Capability at Starting | 1.8 x Continuous Output current for 2 seconds |
Supported Motor Types | Induction and PM Motor |
Output Power Pn (kW/HP) | 0.75 kW/ 1 HP |
Frame Size and Dimensions(HXWXD) in mm | R1 (239x70x161 mm) |
Control Panel/Display Unit | Basic Control Panel comes as a standard |
Built-in Inputs/ Outputs | 5DI/1DO/1RO/2AI/1AO |
Aux. voltage output +24 VDC for control signal | 24V DC +- 10%, max 200mA |
Package Gross Weight | 1.2 Kilograms |
Product Range | ACS355 |
Invoice Description | ACS355, 0.75kW/ 1HP, 4.7A, 1 ph. 230V, IP20, Machinery drive |
Package Height | Integrated C3 EMC filter |
Continuous Output Current I2N(A) | 4.7 A |
Commisioning charges | As per terms and conditions agreed with the seller |
After sales support | As per terms and conditions agreed with the seller |
Ambient Temp | -10 to 40 deg C(nofrost allowed) |
Applications | Food ,Beverage, Material Handling,Printing,Agriculture,Rubber and Plastic,Cutting and grinding,Water handling,Lifescience,Automotive,Textile |
Total GST Percentage | 18.00 |
HSN Number | 85044010 |
Country of origin | Imported by ABB India Limited (Made in China) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹16,000.00
Free delivery
Free Shipping
|
|
video link | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹16,000.00
Free delivery
Free Shipping
|
|
Write Your Own Review