Drives

ACS355, 2.2kW/ 3HP, 9.8A, 1 ph. 230V, IP20, Machinery drive

- +
Product Id
ACS355-01E-09A8-2
Sold and delivered by AXIS CONTROLS
ACS355 represents the micro drive range; meeting requirements like compact size, being optimized for a lower power range, cost-effectiveness, and ease of use. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The drives are ideal for food and beverage, material handling, lifting, textile, printing, rubber and plastics, and woodworking applications. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice.

More about ACS355, 2.2kW/ 3HP, 9.8A, 1 ph. 230V, IP20, Machinery drive

Technical Specification
MRP (Indian Rupees) 64501
Type of Protection IP20
Dynamic Braking Built-in Brake chopper as standard
EMC Filters Integrated C3 EMC filter
Frequency(mains Connection) 48 to 63 Hz
Input Suppy Voltage and phase 3 phase 380 to 480V +- 10%
Motor Control Method Scalar/ Vector/Sensorless Vector
Overload Capability at Heavy duty use 1.5 x Continuous Output current for 1 minute every 10 minutes
Overload Capability at Starting 1.8 x Continuous Output current for 2 seconds
Supported Motor Types Induction and PM Motor
Output Power Pn (kW/HP) 2.2 kW/ 3 HP
Frame Size and Dimensions(HXWXD) in mm R2(239x105x165 mm)
Control Panel/Display Unit Basic Control Panel comes as a standard
Built-in Inputs/ Outputs 5DI/1DO/1RO/2AI/1AO
Aux. voltage output +24 VDC for control signal 24V DC +- 10%, max 200mA
Package Gross Weight 1.5 Kilograms
Product Range ACS355
Invoice Description ACS355, 2.2kW/ 3HP, 9.8A, 1 ph. 230V, IP20, Machinery drive
Package Height Integrated C3 EMC filter
Continuous Output Current I2N(A) 9.8 A
Commisioning charges As per terms and conditions agreed with the seller
After sales support As per terms and conditions agreed with the seller
Ambient Temp -10 to 40 deg C(nofrost allowed)
Applications Food ,Beverage, Material Handling,Printing,Agriculture,Rubber and Plastic,Cutting and grinding,Water handling,Lifescience,Automotive,Textile
Total GST Percentage 18.00
HSN Number 85044010
Country of origin Imported by ABB India Limited (Made in China)
All Offers
Seller Qty Price Landing Price
AXIS CONTROLS
100% of 100
100% positive evaluations
₹22,170.00
Free delivery
FREE SHIPPING
    Download
    video link Click Here
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    AXIS CONTROLS
    100% of 100
    100% positive evaluations
    ₹22,170.00
    Free delivery
    FREE SHIPPING
      Write Your Own Review
      You're reviewing:ACS355, 2.2kW/ 3HP, 9.8A, 1 ph. 230V, IP20, Machinery drive
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.