Switches & Sockets
Adiya_switches_Additional
Out of stock
(Inclusive of 18.00% GST)
Product Id
Adiya_switches_Additional
1SYF602015R1400 - 2P 40A 30mA RCCB - 1 Qty
1SYK100001A1301 - 6A 1W Switch - 15 Qty
1SYK100001A1327 - 6A Socket - 10 Qty
1SYK100001A1302 - 6A 2W Switch - 8 Qty
1SYK100001A1305 - 16A 1W Switch - 6 Qty
1SYK100001A1323 - 16A Socket - 6 Qty
More about Adiya_switches_Additional
Package Width | 1 |
---|---|
Package Length | 1 |
Package Height | 1 |
Invoice Description | Adiya_switches_Additional |
Product Range | ElectroMagnetic Flowmeter |
Package Gross Weight | 1 |
Extended Product Type | Adiya_switches_Additional |
Total GST Percentage | 18.00 |
HSN Number | Adiya_switches_Additional |
Write Your Own Review