Include Out of Stock
Categories
Product Range
Accessories for Block Contactors
AX09
AX185
C2SS2
CL
CL2
CP1
CP2
CP3
CP4
CR-U
E1250DU
EK1000
GAF1650
GAF185
GAF300
KA1
KA4
KL70
KPR3
KSB
KTR1
M2SS2
MLBL
MO165
MP1
MP2
MP3
MP4
MS165
PSE
PSR
Smile
TF42
ZAF
MV Relays
AX Contactors
AL Contactors
AF Contactors
1
Mini Contactors
A Contactors
Capacitor Duty Contactors
TAL Contactors
Auxilary Contactors
EK Contactors
DOL Starter
OT
MO-MS
UMC
E-EF
TA-TF
Compact
Modular
Interface Products
Monitoring Relays
Current Transformers
Insulation Monitoring Relays
ABB Jokab Safety Products
Tower Lamps
Signal Beacons
Power Supplies
Time Relays
Installation Contactors
PSTX
Rated Control Circuit Voltage (Uc)
DC Operation 110V
16
DC Operation 12-32 2HV
1
DC Operation 12V
1
DC Operation 150-264 2HV
1
DC Operation 152-264V
12
DC Operation 24-60V
10
DC Operation 240V
16
DC Operation 24V
17
DC Operation 25-45V
12
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
3
DC Operation 50-90 2HV
1
DC Operation 77-143V
12
DC Operation 77-150 2HV
1
DC Operation 90-150V
12
24V AC
12
24V DC
12
48V AC
11
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
3
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
1
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
34
50 Hz 110V; 60 Hz 110-120V
79
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
78
50 Hz 220V; 60 Hz 220-240V
1
50 Hz 230-240V
12
50 Hz 230-240V; 60 Hz 240-260V
3
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
79
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
30
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
23
50 Hz 380V; 60 Hz 380-415V
1
50 Hz 400-415V
3
50 Hz 400-415V; 60 Hz 415-440V
80
50 Hz 42V; 60 Hz 42V
1
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
28
60 Hz 110V
1
110-125V DC
11
110-127V AC
13
220-240V AC
14
220-240V DC
12
380-415V AC
11
Menu Category
Electronic Protection Relays
Mini Contactors
Signalling Contacts
Accessories
Auxiliary Contacts
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
Double Pushbuttons
Electronic Overload Relays
Enclosures
Handles
Lamp Block
Manual Motor Starter
Manual Motor Starter (Magnetic)
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
Optical Safety Devices
Pilot Devices
Pilot Lights
Pushbuttons
Safety Products
Safety Relays & Controllers
Selector Switches
Shunt Opening Release
Soft Starters
Spares
Special Application Contactors
1
Surge Suppressors
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Power Supplies
Emergency Pushbuttons
Joystick
Buzzer
Search By