Include Out of Stock
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
ZAF
5
ElectroMagnetic Flowmeter
1
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
Installation Contactors
56
Rated Control Circuit Voltage (Uc)
DC Operation 110V
16
DC Operation 12-32 2HV
1
DC Operation 12V
1
DC Operation 150-264 2HV
1
DC Operation 152-264V
12
DC Operation 24-60V
10
DC Operation 240V
16
DC Operation 24V
17
DC Operation 25-45V
12
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
3
DC Operation 50-90 2HV
1
DC Operation 77-143V
12
DC Operation 77-150 2HV
1
DC Operation 90-150V
12
24V AC
12
24V DC
12
48V AC
11
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
3
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
1
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
34
50 Hz 110V; 60 Hz 110-120V
79
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
78
50 Hz 220V; 60 Hz 220-240V
1
50 Hz 230-240V
12
50 Hz 230-240V; 60 Hz 240-260V
3
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
79
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
30
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
23
50 Hz 380V; 60 Hz 380-415V
1
50 Hz 400-415V
3
50 Hz 400-415V; 60 Hz 415-440V
80
50 Hz 42V; 60 Hz 42V
1
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
28
60 Hz 110V
1
110-125V DC
11
110-127V AC
13
220-240V AC
14
220-240V DC
12
380-415V AC
11
Shops
A R Marketing and Services
8
ANS ELECTRIC LLP
173
Alpha Gama Electric Co.
4
Anand Utilities Pvt Ltd
146
Dynatech Engineers
18
EBASCO MARKETING
190
Electromart
101
JKR SOLUTIONS
19
K G INDUSTRIAL PRODUCT
73
Khandelwal Agencies
72
LAKSHYA ENTERPRISES
4
MANI SALES
69
Micronova Impex Pvt Ltd
173
Omega Power Controls
37
PIGEON AGENCY
12
Pankaj Electricals
46
Paramount Industrial Corporation
53
Prakash Electrical Enterprises Pvt. Ltd.
52
Purva Vashi Electricals & Services Pvt. Ltd.
87
Rushil Enterprise
1
SIGMA AUTOMATION & INSTRUMENTS
38
SREE MAHANAM SALES & CONSTRUCTION
17
Shree Narayan Sales & Services
37
Suman Electric Udyogs P Ltd
38
V D Electrical & Engineering Co.
16
Vashi Integrated Solutions Limited
226
eNarayan Elex India Pvt Ltd
50
Menu Category
Mini Contactors
62
Accessories
4
Auxiliary Contacts
34
Connecting Link
15
Contactors
127
Contactors upto 100A
373
Contactors above 100A
129
Mechanical Interlocks
13
Mechanical Latching Unit
11
Mini Reversing Contactors
37
Spares
87
Special Application Contactors
35
Surge Suppressors
20
Timers
4
Search By