Include Out of Stock
Product Range
Rated Control Circuit Voltage (Uc)
DC Operation 110V
16
DC Operation 12-32 2HV
1
DC Operation 12V
1
DC Operation 150-264 2HV
1
DC Operation 152-264V
12
DC Operation 24-60V
10
DC Operation 240V
16
DC Operation 24V
17
DC Operation 25-45V
12
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
3
DC Operation 50-90 2HV
1
DC Operation 77-143V
12
DC Operation 77-150 2HV
1
DC Operation 90-150V
12
24V AC
12
24V DC
12
48V AC
11
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
3
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
1
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
34
50 Hz 110V; 60 Hz 110-120V
79
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
78
50 Hz 220V; 60 Hz 220-240V
1
50 Hz 230-240V
12
50 Hz 230-240V; 60 Hz 240-260V
3
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
79
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
30
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
23
50 Hz 380V; 60 Hz 380-415V
1
50 Hz 400-415V
3
50 Hz 400-415V; 60 Hz 415-440V
80
50 Hz 42V; 60 Hz 42V
1
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
28
60 Hz 110V
1
110-125V DC
11
110-127V AC
13
220-240V AC
14
220-240V DC
12
380-415V AC
11
Search By