Clear all
Clear all

5 products

5 products

Manual Motor Starters (MMS)

5 products

Set Ascending Direction Set Descending Direction
  1. MS132-6.3T Circuit Breaker for Primary Transformer Protection
    1SAM340000R1009
    ₹2,668.00
    The circuit breaker for transformer protection MS132-6.3T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 6.3 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. Learn More
  2. MS132-25T Circuit Breaker for Primary Transformer Protection
    1SAM340000R1014
    ₹4,786.67
    The circuit breaker for transformer protection MS132-25T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 25 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 50 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. Learn More
  3. MS132-4.0T Circuit Breaker for Primary Transformer Protection
    1SAM340000R1008
    ₹2,633.00
    The circuit breaker for transformer protection MS132-4.0T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 4.0 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. Learn More
  4. MS132-0.63T Circuit Breaker for Primary Transformer Protection
    1SAM340000R1004
    ₹2,695.00
    The circuit breaker for transformer protection MS132-0.63T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 0.63 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. Learn More
  5. MS132-1.6T Circuit Breaker for Primary Transformer Protection
    1SAM340000R1006
    ₹2,620.00
    The circuit breaker for transformer protection MS132-1.6T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 1.6 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123