Clear all
Clear all
Include Out of Stock
Yes
No
Categories
Automation & Control
3765
Contactors
1027
Mini Contactors
99
Contactors < 100A
600
Contactors >= 100A
248
Interface Products
305
Manual Motor Starters (MMS)
130
Overload Relays
131
Monitoring Relays
192
Measuring and Monitoring Relays
189
Pilot devices
818
Power Supplies
50
Safety Products
600
Safety Operator Interfaces
243
Optical Safety Devices
151
Safety Products (Accessories)
117
Safety Relays and Controllers
89
Universal Motor Controllers
20
Soft Starters
47
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
11
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
E1250DU
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
PSE
15
PSR
27
Smile
1
TF42
1
ZAF
5
MV Relays
50
ElectroMagnetic Flowmeter
2
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
597
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Installation Contactors
57
PSTX
19
Show more
Show less
Number Of Poles
2
20
3
340
4
157
Rated Operational Current (Ie)
0.13A
2
0.16A
5
0.17A
2
0.23A
2
0.25A
5
0.31A
2
0.32A
2
0.41A
2
0.4A
5
0.55A
2
0.63A
5
0.74A
2
1.3A
2
1.4A
1
1A
9
1.6A
4
1.7A
2
1.8A
1
2.3A
2
2.4A
1
2.5A
4
2.7A
2
3.1A
3
4.2A
2
4A
5
5A
1
5.7A
2
6.3A
6
6.5A
1
7.6A
2
8.5A
1
10A
74
11A
1
12A
28
13A
2
14A
1
16A
17
18.9A
3
19A
1
20A
7
24A
1
25A
7
28A
1
29A
1
30A
2
32A
8
33A
1
35A
1
38A
1
40A
2
42A
4
45A
2
47A
1
51A
1
52A
2
53A
1
54A
2
60A
2
63A
8
65A
4
67A
2
68A
1
70A
1
75A
4
78A
1
80A
3
87A
1
90A
7
2A
2
6A
65
96A
1
0.1A
1
8A
13
100A
6
110A
3
135A
2
140A
2
150A
2
175A
1
200A
1
210A
1
380A
1
500A
1
800A
1
Show more
Show less
Rated Current (In)
0.13A
2
0.16A
3
0.17A
2
0.23A
2
0.25A
3
0.31A
2
0.32A
1
0.41A
2
0.4A
3
0.55A
2
0.63A
3
0.74A
2
1.3A
2
1A
6
1.6A
3
1.7A
2
2.3A
2
2.5A
3
2.7A
1
3.1A
2
4-6mA
10
4.2A
2
4A
3
4mA
10
5mA
4
5.7A
2
6.3A
4
7mA
6
7.6A
2
8.2mA
2
8mA
4
8.5mA
1
9.1mA
2
9.2mA
2
9.3mA
1
9.4mA
1
10.2mA
1
10A
5
10mA
5
9.5mA
1
9.7mA
2
9.8mA
4
9.9mA
4
11.2mA
1
12A
3
12mA
10
12.7mA
1
13A
2
13mA
1
15mA
23
16A
7
18.9A
1
20A
6
24A
1
25A
4
28A
1
29A
1
30A
1
32A
5
33A
1
35A
1
38A
1
40A
1
42A
2
45A
1
47A
1
51A
1
53A
1
54A
2
60A
2
65A
2
67A
1
68A
1
70A
1
75A
4
78A
1
87A
1
90A
5
96A
1
100A
5
110A
1
135A
1
140A
1
150A
1
210A
1
380A
1
500A
1
800A
1
Show more
Show less
Rated Control Circuit Voltage (Uc)
DC Operation 110V
16
DC Operation 12-32 2HV
1
DC Operation 12V
1
DC Operation 150-264 2HV
1
DC Operation 152-264V
12
DC Operation 24-60V
10
DC Operation 240V
16
DC Operation 24V
17
DC Operation 25-45V
12
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
3
DC Operation 50-90 2HV
1
DC Operation 77-143V
12
DC Operation 77-150 2HV
1
DC Operation 90-150V
12
24V AC
12
24V DC
12
48V AC
11
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
3
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
1
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
34
50 Hz 110V; 60 Hz 110-120V
79
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
78
50 Hz 220V; 60 Hz 220-240V
1
50 Hz 230-240V
12
50 Hz 230-240V; 60 Hz 240-260V
3
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
79
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
30
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
23
50 Hz 380V; 60 Hz 380-415V
1
50 Hz 400-415V
3
50 Hz 400-415V; 60 Hz 415-440V
80
50 Hz 42V; 60 Hz 42V
1
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
28
60 Hz 110V
1
110-125V DC
11
110-127V AC
13
220-240V AC
14
220-240V DC
12
380-415V AC
11
Show more
Show less
Number of Aux Contacts NC
0
419
1
528
2
63
3
4
4
3
Number of Aux Contacts NO
0
320
1
496
2
49
3
27
4
25
Setting Range (OLR)
0.10-0.13A
2
0.10-0.16A
1
0.10-0.32A
2
0.13-0.17A
2
0.16-0.25A
1
0.17-0.23A
2
0.23-0.31A
2
0.25-0.40A
1
0.30-1.0A
2
0.31-0.41A
2
0.40-0.63A
1
0.41-0.55A
2
0.55-0.74A
2
0.63-1.00A
1
0.74-1.0A
2
0.80-2.7A
2
1.0-1.3A
2
1.00-1.40A
1
1.3-1.7A
2
1.30-1.80A
1
1.7-2.3A
2
1.70-2.40A
1
1.9-6.3A
1
2.0-6.3A
1
2.20-3.10A
1
2.3-3.1A
2
2.80-4.00A
1
3.1-4.2A
2
3.50-5.00A
1
4.2-5.7A
2
4.50-6.50A
1
5.7-18.9A
2
5.7-7.6A
2
6.00-8.50A
1
7.50-11.0A
1
7.6-10A
2
9.0-30A
2
10-13A
2
10.0-14.0A
1
13-16A
2
13.0-19.0A
1
15-45A
2
16-20A
1
18.0-25.0A
2
20-24A
1
22-28A
1
22.0-32.0A
2
24-29A
1
24.0-32.0A
1
25-33A
1
25-70A
1
27-80A
1
29-35A
1
29.0-42.0A
2
30-40A
1
35-38A
1
36-100A
1
36-47A
1
36-52A
1
36.0-52.0A
1
40-51A
1
44-53A
1
45-63A
1
45.0-63.0A
1
48-60A
1
50-140A
1
50-60A
1
54-150A
1
57-67A
1
57-68A
1
60-80A
1
60.0-80.0A
1
63-210A
1
65-78A
1
65-90A
1
66-90A
2
75-87A
1
80-110A
3
84-96A
1
100-135A
2
110-142A
1
110-150A
1
115-380A
1
130-175A
1
150-200A
1
150-500A
1
250-800A
1
Show more
Show less
Bezel Material
Chrome Metal
77
Chrome Plastic
88
Grey Plastic
1
n/a
34
Black Plastic
281
Analog Inputs
0
8
3
3
Analog Outputs
0
6
1
2
Color
Black
151
Grey
7
Red
159
Silver
2
White
143
Blue
103
Green
89
Yellow
100
Clear
52
Black/Key
33
Red indicator
4
Yellow indicator
2
Clear indicator
2
Green indicator
1
Black/metal
1
Metal
1
Chrome
1
Show more
Show less
Shops
A R Marketing and Services
13
ANS ELECTRIC LLP
364
APS COMPONENTES ELÉTRICOS
3
Alpha Gama Electric Co.
4
Anand Utilities Pvt Ltd
251
Dynatech Engineers
11
EBASCO MARKETING
372
EMATION
1
Electromart
200
GANPATI ELECTRICALS
1
JKR SOLUTIONS
22
K G INDUSTRIAL PRODUCT
187
Khandelwal Agencies
278