Clear all
Clear all

11 products

11 products

Monitoring Relays

11 products

Set Ascending Direction Set Descending Direction
  1. CM-PBE Phase loss monitoring relay 1n/o, L1,2,3= 380-440VAC
    1SVR550882R9500
    ₹3,512.00
    Phase loss- and undervoltage monitoring relay CM-PBE, width 22.5mm, three phase, measuring range L1,L2,L3=380-440VAC, powered by measuring circuit, 1 n/o (closed circuit principle) Learn More
  2. CM-PFS.S Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
    1SVR730824R9300
    ₹2,358.00
    Phase sequence relay CM-PFS.S, width 22.5mm, measuring range L1-L2-L3=200-500VAC 50/60Hz, powered by measuring range, 2 c/o (closed circuit principle). The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  3. CM-MSS.23S Therm. motor protec. relay 2c/o, 110-130VAC/220-240VAC
    1SVR730700R2200
    ₹5,005.00
    The CM-MSS.23S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The relay can be reset automatically, manually or remotely after the failure has been removed. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  4. CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
    1SVR730670R0200
    ₹14,860.00
    CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC Replacement for 1SVR630670R0200 Learn More
  5. CM-MPS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
    1SVR730884R3300
    ₹4,413.00
    The CM-MPS.41S is a multifunctional relay from the CM three-phase monitors range. It operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC 50/60 Hz and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. This relay monitors all phase parameters such as over/undervoltage, phase unbalance and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  6. CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
    1SVR550881R9400
    ₹3,512.00
    Phase loss- and undervoltage monitoring relay CM-PBE, width 22.5mm, single- or three phase, with neutral connection, measuring range L1,L2,L3-N=220-240VAC, powered by measuring circuit, 1 n/o (closed circuit principle) Learn More
  7. CM-ESS.1S Voltage monitoring relay 1c/o, B-C=3-600VRMS, 220-240VAC
    1SVR730831R1300
    ₹10,132.00
    The CM-ESS.1S is a single-functional voltage monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 c/o (SPDT) output contact rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC voltages with 4 measuring ranges: 3-30 V, 3-60 A, 30-300 V and 60-600 V and works according to the open-circuit principle. The CM-ESS.1S is configurable for over- or undervoltage monitoring, the hysteresis is adjustable within a range of 3 to 30 % of the threshold value. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  8. CM-MPN.72S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x530-820VAC
    1SVR750489R8300
    ₹13,330.00
    The CM-MPN.72S is a multifunctional relay from the CM three-phase monitors range. It operates with a rated control supply voltage / three-phase measuring voltage of 530-820 V AC 50/60 Hz and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. This relay monitors all phase parameters such as over/undervoltage, phase unbalance and phase failure. The corresponding threshold values are adjustable. The CM-MPN.72S also offers selection of phase sequence monitoring, automatic phase sequence correction as well as an ON or OFF tripping delay. The output contacts can be configured as 1x2 c/o (SPDT) contacts (common signal) or 2x1 c/o (SPDT) contact (separate signal for over- and undervoltage thresholds) operation. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  9. CM-PFS Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
    1SVR430824R9300
    ₹3,001.63
    Phase sequence relay CM-PFS, width 22.5mm, measuring range L1-L2-L3=200-500VAC 50/60Hz, powered by measuring range, 2 c/o (closed circuit principle) Learn More
  10. CM-PVS.31P Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC
    1SVR740794R1300
    ₹13,726.35
    The CM-PVS.31P relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 160-300 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.31P monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals. Learn More
  11. CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC
    1SVR750660R0400
    ₹67,742.00
    CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC System leakage capacitance 1000 µF Replacement for 1SVR650660R0400 Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123