Include Out of Stock
Categories
Product Range
Number Of Poles
Rated Operational Current (Ie)
0.13A
0.16A
0.17A
0.23A
0.25A
0.31A
0.32A
0.41A
0.4A
0.55A
0.63A
0.74A
1.3A
1.4A
1A
1.7A
1.8A
2.3A
2.4A
2.7A
3.1A
4.2A
4A
5A
5.7A
6.3A
6.5A
7.6A
8.5A
10A
11A
13A
14A
16A
18.9A
1
19A
20A
24A
25A
28A
29A
30A
32A
33A
35A
38A
40A
1
42A
45A
47A
51A
52A
53A
60A
63A
67A
1
68A
70A
78A
80A
87A
90A
96A
100A
110A
135A
140A
150A
175A
200A
210A
380A
500A
800A
Shops
A R Marketing and Services
ANS ELECTRIC LLP
5
APS SOLUÇÕES
Anand Utilities Pvt Ltd
2
BahiaTech Materiais Elétricos
EBASCO MARKETING
3
Electromart
3
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
5
Khandelwal Agencies
4
MULTIDRIVE
Micronova Impex Pvt Ltd
2
Omega Power Controls
3
PIGEON AGENCY
Pankaj Electricals
Paramount Industrial Corporation
Prakash Electrical Enterprises Pvt. Ltd.
Purva Vashi Electricals & Services Pvt. Ltd.
1
RH Materiais Elétricos
Ribeiro Automacao
Shree Narayan Sales & Services
Suman Electric Udyogs P Ltd
System Controls and Switchgears
3
V D Electrical & Engineering Co.
Vashi Integrated Solutions Limited
Search By