Clear all
Clear all

25 products

25 products

Overload Relays

25 products

Set Ascending Direction Set Descending Direction
  1. T16-13 Thermal Overload Relay
    1SAZ711201R1045
    ₹1,575.01
    The T16-13 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the mini contactors or block contactors. Single mounting kits are available as accessory. Learn More
  2. T16-5.7 Thermal Overload Relay
    1SAZ711201R1038
    ₹1,360.00
    The T16-5.7 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the mini contactors or block contactors. Single mounting kits are available as accessory. Learn More
  3. DB200 Single Mounting Kit
    1SAZ401110R0001
    ₹1,804.00
    DB200 Single mounting kit Learn More
  4. TA110DU-110 Thermal Overload Relay
    1SAZ411201R1002
    ₹4,991.00
    The TA110DU-110 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  5. TA25DU-32M Thermal Overload Relays
    1SAZ211201R2053
    ₹1,025.00
    TA25DU-32M (24.0-32.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  6. TA25DU-14M Thermal Overload Relays
    1SAZ211201R2045
    ₹748.00
    TA25DU-14M (10.0-14.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  7. TF42-13 Thermal Overload Relay
    1SAZ721201R1045
    ₹2,006.59
    The TF42-13 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  8. TA75DU-52M Thermal Overload Relays
    1SAZ321201R2004
    ₹2,270.00
    TA75DU-52M (36.0-52.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  9. TA110DU-90 Thermal Overload Relay
    1SAZ411201R1001
    ₹4,564.00
    The TA110DU-90 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  10. TA25DU-19M Thermal Overload Relays
    1SAZ211201R2047
    ₹927.00
    TA25DU-19M (13.0-19.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  11. TA75DU-42M Thermal Overload Relays
    1SAZ321201R2003
    ₹2,270.00
    TA75DU-42M (29.0-42.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  12. TA25DU-1.0M Thermal Overload Relays
    1SAZ211201R2021
    ₹748.00
    TA25DU-1.0M (0.63-1.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  13. TA25DU-3.1M Thermal Overload Relays
    1SAZ211201R2031
    ₹748.00
    TA25DU-3.1M (2.2-3.1A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  14. TA25DU-0.25M Thermal Overload Relays
    1SAZ211201R2009
    ₹748.00
    TA25DU-0.25M (0.16-0.25A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  15. TA25DU-6.5M Thermal Overload Relays
    1SAZ211201R2038
    ₹748.00
    TA25DU-6.5M (4.5-6.5A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  16. TA200DU-90 Thermal Overload Relay
    1SAZ421201R1001
    ₹5,253.00
    The TA200DU-90 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  17. TA25DU-0.63M Thermal Overload Relays
    1SAZ211201R2017
    ₹748.00
    TA25DU-0.63M (0.4-0.63A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  18. TA42DU-25M Thermal Overload Relays
    1SAZ311201R2001
    ₹1,536.00
    TA42DU-25M (18.0-25.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  19. TA80DU-52 Thermal Overload Relay
    1SAZ331201R1004
    ₹2,741.00
    The TA80DU-52 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  20. TA25DU-11M Thermal Overload Relays
    1SAZ211201R2043
    ₹748.00
    TA25DU-11M (7.5-11A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  21. DB25/32A Single Mounting Kit
    1SAZ201108R0002
    ₹401.00
    DB25/32A Single monting kit for TA25DU Learn More
  22. TA25DU-0.4M Thermal Overload Relays
    1SAZ211201R2013
    ₹729.00
    TA25DU-0.4M (0.25-0.4A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  23. TF42-20 Thermal Overload Relay
    1SAZ721201R1049
    ₹185.29
    The TF42-20 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  24. TF42-2.3 Thermal Overload Relay
    1SAZ721201R1031
    ₹167.43
    The TF42-2.3 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory. Learn More
  25. Relé de sobrecarga,TA25DU-4,0,relé de sobrecarga tripolar bimetálico,classe 10,com ajuste térmico de 2,8 à 4A,Linha Eficiente,ABB
    1SAZ211201R2033
    ₹74.30
    Os relés de sobrecarga térmicos TA são dispositivos econômicos de proteção eletromecânica para o circuito principal. Eles oferecem uma proteção confiável para motores no caso de sobrecarga ou falha de fase. Os dispositivos possuem classe de Trip 10A. Os relés térmicos de sobrecarga são relés de três polos com elementos de atuação bi-metálica. Learn More
No more product