Clear all
Clear all
Include Out of Stock

5 products

5 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Automation & Control

5 products

Set Ascending Direction Set Descending Direction
  1. M12-C02 M12-5 male screw connector
    2TLA020055R1100
    ₹822.00
    Straight M12-5 male connector with cable screw connection. Cable diameter range 2.5–6.5 mm. Learn More
  2. Smile 12 EA Tina
    2TLA030050R0200
    ₹7,653.00
    Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12 5-pin male connector and 1 x M12 5-pin female connector. Learn More
  3. MKey8M 24VDC, power to lock, IP67
    2TLA050013R0132
    ₹27,753.00
    Safety interlock switch, die cast housing and head, 3xM20 conduits entries, +24VDC power to lock. Delivered with standard key. Learn More
  4. Smile 11 EA
    2TLA030051R0000
    ₹7,048.00
    Emergency stop button in Smile enclosure, 2 x NC, Status LED in button, 1 x M12 5-pin male connector. Learn More
  5. Smile 11 EA Tina
    2TLA030050R0000
    ₹7,357.00
    Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12 5-pin male connector. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123