Clear all
Clear all
Include Out of Stock

3 products

3 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Automation & Control

3 products

Set Ascending Direction Set Descending Direction
  1. CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
    1SVR730670R0200
    ₹14,860.00
    CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC Replacement for 1SVR630670R0200 Learn More
  2. CM-IWS.1S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
    1SVR730660R0100
    ₹18,084.00
    CM-IWS.1S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC Replacement for 1SVR630660R0100 Learn More
  3. CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC
    1SVR750660R0400
    ₹67,742.00
    CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC System leakage capacitance 1000 µF Replacement for 1SVR650660R0400 Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123