Clear all
Clear all
Include Out of Stock

48 products

48 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Automation & Control

48 products

Set Ascending Direction Set Descending Direction
  1. CR-M024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A
    1SVR405611R1000
    ₹480.11
    The CR-M024DC2 pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 24 V DC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories. Learn More
  2. CR-M230AC2L Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/12A, LED
    1SVR405611R3100
    ₹588.52
    The CR-M230AC2L pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories. Learn More
  3. CR-PLS Logical socket for 1c/o or 2c/o CR-P relays
    1SVR405650R0000
    ₹295.00
    The CR-PLS socket is from the CR-P (pcb) relay range. The logical socket with safety isolation is suitable for CR-P relays with 1 or 2 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories. Learn More
  4. CR-P120AC1 Pluggable interface relay 1c/o, A1-A2=120VAC, 250V/16A
    1SVR405600R2000
    ₹241.00
    The CR-P120AC1 pluggable interface relay is from the CR-P (pcb) relay range. This relay operates with a 120 V AC rated control supply voltage and has a 1 c/o (SPDT) output contact rated at 250 V / 16 A. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories. Learn More
  5. CR-MX024AC4L Pluggable interface relay 4c/o, A1-A2=24VAC, 250V/5A, LED
    1SVR405633R0100
    ₹239.00
    The CR-MX024AC4L pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 24 V AC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 5 A. The relay has an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories. Learn More
  6. CR-M4SF Standard socket, fork type for 2c/o or 4c/o CR-M relay
    1SVR405651R3300
    ₹226.00
    The CR-M4SF socket is from the CR-M (miniature) relay range. The standard socket is suitable for CR-M relays with 4 c/o (SPDT) output contacts. The socket has fork type connection terminals. Pluggable function modules, holder and marker are available as accessories. Learn More
  7. CR-MX230AC4L Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/5A, LED
    1SVR405633R3100
    ₹237.00
    The CR-MX230AC4L pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 5 A. The relay has an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories. Learn More
  8. CR-M110AC2 Pluggable interface relay 2c/o, A1-A2=110VAC, 250V/12A
    1SVR405611R7000
    ₹436.00
    The CR-M110AC2 pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 110 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories. Learn More
  9. CR-MX110DC4L Pluggable interface relay 4c/o, A1-A2=110VDC, 250V/5A, LED
    1SVR405633R8100
    ₹239.00
    The CR-MX110DC4L pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 110 V DC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 5 A. The relay has an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories. Learn More
  10. CR-MX024DC4L Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/5A, LED
    1SVR405633R1100
    ₹218.00
    The CR-MX024DC4L pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 24 V DC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 5 A. The relay has an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories. Learn More
  11. CR-P/M 62V Pluggable module LED green, 6-24VAC/DC
    1SVR405654R1000
    ₹177.00
    The CP-P/M 62V plug-in module is a pluggable function module for sockets of the CR-P and CR-M range. This module provides a diode and a green LED indication. The rated control supply voltage is 6-24 V AC / DC. Learn More
  12. CR-M110DC4L Pluggable interface relay 4c/o, A1-A2=110VDC, 250V/6A, LED
    1SVR405613R8100
    ₹576.00
    The CR-M110DC4L pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 110 V DC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 6 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories. Learn More