Clear all
Clear all
Include Out of Stock
Number Of Poles
Number of Aux Contacts NC
Number of Aux Contacts NO

2 products

2 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Automation & Control

2 products

Set Ascending Direction Set Descending Direction
  1. VBC6A-30-10-05 Mini Rev.Contactor 220-240VDC
    GJL1213911R0105
    ₹1,547.00
    The VBC6A-30-10 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and mechanical interlock and safety blocking. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 4 kW (AC-3). Further features are the noiseless and hum-free coil, a a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  2. VBC6-30-01-01 Mini Rev.Contactor 24VDC
    GJL1213901R0011
    ₹2,460.00
    The VBC6-30-01 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and normal mechanical interlock. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 4 kW (AC-3). Further features are the noiseless and hum-free coil, a a switch position indication and the integrated possibility for rail or wall mounting. Learn More
No more product
No more product