Include Out of Stock
Categories
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
E1250DU
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
PSE
15
PSR
27
Smile
1
TF42
1
ZAF
5
MV Relays
50
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Installation Contactors
57
PSTX
20
Rated Control Circuit Voltage (Uc)
DC Operation 110V
DC Operation 12-32 2HV
DC Operation 12V
DC Operation 150-264 2HV
DC Operation 152-264V
DC Operation 24-60V
DC Operation 240V
DC Operation 24V
DC Operation 25-45V
DC Operation 25-65 2HV
DC Operation 42V
DC Operation 48V
DC Operation 50-90 2HV
DC Operation 77-143V
DC Operation 77-150 2HV
DC Operation 90-150V
24V AC
24V DC
48V AC
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 110V; 60 Hz 110-120V
22
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
50 Hz 220-230V; 60 Hz 230-240V
22
50 Hz 220V; 60 Hz 220-240V
50 Hz 230-240V
1
50 Hz 230-240V; 60 Hz 240-260V
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
50 Hz 24V; 60 Hz 24V
23
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 380V; 60 Hz 380-415V
50 Hz 400-415V
50 Hz 400-415V; 60 Hz 415-440V
23
50 Hz 42V; 60 Hz 42V
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
60 Hz 110V
110-125V DC
110-127V AC
220-240V AC
220-240V DC
380-415V AC
Shops
A R Marketing and Services
7
ANS ELECTRIC LLP
57
APS SOLUÇÕES
Alpha Gama Electric Co.
3
Anand Utilities Pvt Ltd
48
BahiaTech Materiais Elétricos
Dynatech Engineers
12
EBASCO MARKETING
28
Electromart
30
GANPATI ELECTRICALS
JKR SOLUTIONS
6
K G INDUSTRIAL PRODUCT
16
Khandelwal Agencies
32
LAKSHYA ENTERPRISES
3
MANI SALES
MULTIDRIVE
Micronova Impex Pvt Ltd
38
Omega Power Controls
8
PIGEON AGENCY
10
Pankaj Electricals
10
Paramount Industrial Corporation
23
Prakash Electrical Enterprises Pvt. Ltd.
27
Purva Vashi Electricals & Services Pvt. Ltd.
27
RADIANT
RH Materiais Elétricos
Ribeiro Automacao
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
5
SREE MAHANAM SALES & CONSTRUCTION
6
Shree Narayan Sales & Services
11
Suman Electric Udyogs P Ltd
3
System Controls and Switchgears
32
V D Electrical & Engineering Co.
7
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
19
Menu Category
Electronic Protection Relays
19
Mini Contactors
Signalling Contacts
Accessories
1
Auxiliary Contacts
11
Connecting Link
Contactors
Contactors upto 100A
60
Contactors above 100A
31
Double Pushbuttons
Electronic Overload Relays
Enclosures
Handles
Lamp Block
Manual Motor Starter
Manual Motor Starter (Magnetic)
Mechanical Interlocks
3
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
Optical Safety Devices
148
Pilot Devices
Pilot Lights
Pushbuttons
Safety Products
360
Safety Relays & Controllers
89
Selector Switches
Shunt Opening Release
Soft Starters
Spares
20
Special Application Contactors
Surge Suppressors
9
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Power Supplies
Emergency Pushbuttons
Joystick
Buzzer
Search By