Clear all
Clear all
Include Out of Stock

8 products

8 products

Automation & Control

8 products

Set Ascending Direction Set Descending Direction
  1. AX09-30-10-80 220-230V50Hz/230-240V60Hz Contactor
    1SBL901074R8010
    ₹476.00
    AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  2. Safety Expansion Relay JSR1T 5s 24DC
    2TLA010015R6000
    ₹11,926.00
    Safety expansion relay - for expanding the outputs of safety relays. Time delay 5 sec. Relay outputs 4NO/1NC Learn More
  3. Pluto programming cable USB
    2TLA020070R5800
    ₹4,397.00
    Pluto programming and on-line monitoring cable from a PC USB port to the Pluto programming port. Learn More
  4. Smile 12 EA Tina
    2TLA030050R0200
    ₹7,653.00
    Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12 5-pin male connector and 1 x M12 5-pin female connector. Learn More
  5. Safety Relay RT6 24DC
    2TLA010026R0000
    ₹14,224.00
    A universal safety relay for many safety applications. Relay outputs 3NO/1NC Learn More
  6. MKey8M 24VDC, power to lock, IP67
    2TLA050013R0132
    ₹27,753.00
    Safety interlock switch, die cast housing and head, 3xM20 conduits entries, +24VDC power to lock. Delivered with standard key. Learn More
  7. Smile 11 EA
    2TLA030051R0000
    ₹7,048.00
    Emergency stop button in Smile enclosure, 2 x NC, Status LED in button, 1 x M12 5-pin male connector. Learn More
  8. Smile 11 EA Tina
    2TLA030050R0000
    ₹7,357.00
    Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12 5-pin male connector. Learn More
No more product
No more product