Include Out of Stock
Categories
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
E1250DU
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
PSE
15
PSR
27
Smile
1
TF42
1
ZAF
5
MV Relays
50
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Installation Contactors
57
PSTX
20
Rated Operational Current (Ie)
0.13A
1
0.16A
5
0.17A
1
0.23A
0.25A
4
0.31A
0.32A
0.41A
1
0.4A
4
0.55A
1
0.63A
4
0.74A
1.3A
2
1.4A
1
1A
5
1.6A
4
1.7A
2
1.8A
1
2.3A
1
2.4A
1
2.5A
4
2.7A
2
3.1A
1
4.2A
1
4A
4
5A
1
5.7A
6.3A
4
6.5A
7.6A
1
8.5A
1
10A
6
11A
12A
4
13A
14A
16A
7
18.9A
1
19A
20A
6
24A
25A
6
28A
29A
30A
1
32A
7
33A
35A
1
38A
40A
42A
3
45A
47A
51A
52A
53A
54A
2
60A
1
63A
2
65A
4
67A
68A
70A
75A
4
78A
80A
2
87A
90A
5
2A
6A
96A
0.1A
8A
100A
5
110A
1
135A
1
140A
1
150A
1
175A
1
200A
1
210A
380A
1
500A
1
800A
1
Rated Current (In)
0.13A
1
0.16A
3
0.17A
1
0.23A
0.25A
3
0.31A
0.32A
0.41A
1
0.4A
3
0.55A
1
0.63A
3
0.74A
1.3A
2
1A
4
1.6A
3
1.7A
2
2.3A
1
2.5A
3
2.7A
1
3.1A
1
4-6mA
4.2A
1
4A
3
4mA
5mA
5.7A
6.3A
3
7mA
7.6A
1
8.2mA
8mA
8.5mA
9.1mA
9.2mA
9.3mA
9.4mA
10.2mA
10A
5
10mA
9.5mA
9.7mA
9.8mA
9.9mA
11.2mA
12A
3
12mA
12.7mA
13A
13mA
15mA
16A
6
18.9A
20A
5
24A
25A
4
28A
29A
30A
1
32A
5
33A
35A
1
38A
40A
42A
2
45A
47A
51A
53A
54A
2
60A
1
65A
2
67A
68A
70A
75A
4
78A
87A
90A
5
96A
100A
4
110A
135A
140A
150A
210A
380A
1
500A
1
800A
1
Rated Control Circuit Voltage (Uc)
DC Operation 110V
DC Operation 12-32 2HV
DC Operation 12V
DC Operation 150-264 2HV
DC Operation 152-264V
DC Operation 24-60V
DC Operation 240V
DC Operation 24V
DC Operation 25-45V
DC Operation 25-65 2HV
DC Operation 42V
DC Operation 48V
DC Operation 50-90 2HV
DC Operation 77-143V
DC Operation 77-150 2HV
DC Operation 90-150V
24V AC
24V DC
48V AC
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 110V; 60 Hz 110-120V
22
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
50 Hz 220-230V; 60 Hz 230-240V
22
50 Hz 220V; 60 Hz 220-240V
50 Hz 230-240V
1
50 Hz 230-240V; 60 Hz 240-260V
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
50 Hz 24V; 60 Hz 24V
23
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 380V; 60 Hz 380-415V
50 Hz 400-415V
50 Hz 400-415V; 60 Hz 415-440V
23
50 Hz 42V; 60 Hz 42V
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
60 Hz 110V
110-125V DC
110-127V AC
220-240V AC
220-240V DC
380-415V AC
Setting Range (OLR)
0.10-0.13A
1
0.10-0.16A
1
0.10-0.32A
0.13-0.17A
1
0.16-0.25A
0.17-0.23A
0.23-0.31A
0.25-0.40A
0.30-1.0A
0.31-0.41A
1
0.40-0.63A
0.41-0.55A
1
0.55-0.74A
0.63-1.00A
0.74-1.0A
1
0.80-2.7A
2
1.0-1.3A
2
1.00-1.40A
1
1.3-1.7A
2
1.30-1.80A
1
1.7-2.3A
1
1.70-2.40A
1
1.9-6.3A
2.0-6.3A
2.20-3.10A
2.3-3.1A
1
2.80-4.00A
3.1-4.2A
1
3.50-5.00A
1
4.2-5.7A
4.50-6.50A
5.7-18.9A
5.7-7.6A
1
6.00-8.50A
1
7.50-11.0A
7.6-10A
2
9.0-30A
1
10-13A
10.0-14.0A
13-16A
1
13.0-19.0A
15-45A
16-20A
18.0-25.0A
1
20-24A
22-28A
22.0-32.0A
2
24-29A
24.0-32.0A
25-33A
25-70A
27-80A
29-35A
1
29.0-42.0A
1
30-40A
35-38A
36-100A
36-47A
36-52A
36.0-52.0A
40-51A
44-53A
45-63A
1
45.0-63.0A
1
48-60A
50-140A
1
50-60A
1
54-150A
57-67A
57-68A
60-80A
1
60.0-80.0A
1
63-210A
65-78A
65-90A
66-90A
1
75-87A
80-110A
1
84-96A
100-135A
1
110-142A
110-150A
1
115-380A
1
130-175A
1
150-200A
1
150-500A
1
250-800A
1
Shops
A R Marketing and Services
8
ANS ELECTRIC LLP
135
APS SOLUÇÕES
2
Alpha Gama Electric Co.
3
Anand Utilities Pvt Ltd
93
BahiaTech Materiais Elétricos
Dynatech Engineers
12
EBASCO MARKETING
83
Electromart
77
GANPATI ELECTRICALS
JKR SOLUTIONS
8
K G INDUSTRIAL PRODUCT
60
Khandelwal Agencies
84
LAKSHYA ENTERPRISES
3
MANI SALES
4
MULTIDRIVE
Micronova Impex Pvt Ltd
90
Omega Power Controls
21
PIGEON AGENCY
18
PJNeblina
2
Pankaj Electricals
23
Paramount Industrial Corporation
48
Prakash Electrical Enterprises Pvt. Ltd.
70
Purva Vashi Electricals & Services Pvt. Ltd.
50
RADIANT
RH Materiais Elétricos
Ribeiro Automacao
2
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
17
SREE MAHANAM SALES & CONSTRUCTION
12
Shree Narayan Sales & Services
29
Suman Electric Udyogs P Ltd
13
System Controls and Switchgears
88
V D Electrical & Engineering Co.
19
Vashi Integrated Solutions Limited
2
eNarayan Elex India Pvt Ltd
27
Menu Category
Electronic Protection Relays
19
Mini Contactors
Signalling Contacts
7
Accessories
Auxiliary Contacts
24
Connecting Link
Contactors
Contactors upto 100A
60
Contactors above 100A
31
Double Pushbuttons
Electronic Overload Relays
7
Enclosures
Handles
8
Lamp Block
Manual Motor Starter
45
Manual Motor Starter (Magnetic)
27
Mechanical Interlocks
3
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
5
Optical Safety Devices
Pilot Devices
Pilot Lights
Pushbuttons
Safety Products
Safety Relays & Controllers
Selector Switches
Shunt Opening Release
8
Soft Starters
Spares
20
Special Application Contactors
Surge Suppressors
9
Thermal Overload Relays
38
Timers
Transformer Protection Circuit Breaker
14
Undervoltage Release
7
Universal Motor Controllers
Power Supplies
Emergency Pushbuttons
Joystick
Buzzer
Search By