Clear all
Clear all
Include Out of Stock

23 products

23 products

Automation & Control

23 products

Set Ascending Direction Set Descending Direction
  1. AX09-30-10-80 220-230V50Hz/230-240V60Hz Contactor
    1SBL901074R8010
    ₹476.00
    AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  2. CT-ERE Time relay, ON-delay 1c/o, 0.3-30min, 24VAC/DC 220-240VAC
    1SVR550107R5100
    ₹1,479.00
    The CT-ERE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.3 min to 30 min. This time relay operates with a rated control supply voltage of 24 V AC / DC / 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  3. CT-ERE Time relay, ON-delay 1c/o, 0.3-30min, 110-130VAC
    1SVR550100R5100
    ₹1,593.00
    The CT-ERE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.3 min. to 30 min. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  4. CT-ERE Time relay, ON-delay 1c/o, 0.1-10s, 24VAC/DC 220-240VAC
    1SVR550107R1100
    ₹1,593.00
    The CT-ERE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.1 s to 10 s. This time relay operates with a rated control supply voltage of 24 V AC / DC / 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  5. CT-MFS.21 Time relay, multifunction 2c/o, 24-240VAC/DC
    1SVR630010R0200
    ₹2,704.00
    The CT-MFS.21 is a multifunction electronic time relay from the CT-S timer range. It provides 10 timing functions with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. Two control inputs work with volt-free (floating) triggering.The CT-MFS.21 offers the possibility of connecting a remote potentiometer for the fine adjustment of the time delay. The second of the c/o contacts can be selected as an instantaneous contact. A sealable transparent cover for protection against unauthorized changes is available as accessory. Learn More
  6. CT-ERS.22S Time relay, ON-delay 2c/o, 24-48VDC, 24-240VAC
    1SVR730100R3300
    ₹3,354.00
    The CT-ERS.22S is a single-function electronic time relay from the CT-S timer range. It provides an ON-delay (delay on make) function with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  7. CT-AHE Time relay, OFF-delay 1c/o, 0.1-10s, 220-240VAC
    1SVR550111R1100
    ₹1,659.38
    The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 0.1 s to 10 s. This time relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. Learn More
  8. CT-AHE Time relay, OFF-delay 1c/o, 3-300s, 220-240VAC
    1SVR550111R2100
    ₹1,540.00
    The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 3 s to 300 s. This time relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. Learn More
  9. CT-AHE Time relay, OFF-delay 1c/o, 3-300s, 110-130VAC
    1SVR550110R2100
    ₹1,540.00
    The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 3 s to 300 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. Learn More
  10. CT-YDE Time relay, star-delta 1c/o, 0.3-30s, 24VAC/DC 220-240VAC
    1SVR550207R4100
    ₹2,104.00
    The CT-YDE is a single-function electronic time relay from the CT-E timer range. It provides a star-delta function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 24 V AC / DC / 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  11. CT-ARE Time relay, true OFF-delay 1c/o, 0.1-10s, 110-130VAC
    1SVR550120R1100
    ₹2,122.00
    The CT-ARE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (true delay on break) function without auxiliary voltage and with a time range from 0.1 s to 10 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  12. CT-SDE Time relay, star-delta 1c/o, 0.3-30s, 24VAC/DC 220-240VAC
    1SVR550217R4100
    ₹1,711.00
    The CT-SDE is a single-function electronic time relay from the CT-E timer range. It provides a star-delta function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 n/o + 1 n/c output with contacts rated at 250 V / 4 A. Learn More
  13. CT-MFE Time relay, multifunction 1c/o, 0.05s-100h, 24-240VAC/DC
    1SVR550029R8100
    ₹2,613.00
    The CT-MFE is a multifunction electronic time relay from the CT-E timer range. It provides 6 timing functions with 8 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. Learn More
  14. CT-ERE Time relay, ON-delay 1c/o, 0.3-30s, 24VAC/DC 220-240VAC
    1SVR550107R4100
    ₹1,161.12
    The CT-ERE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 24 V AC / DC / 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  15. CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 220-240VAC
    1SVR550111R4100
    ₹1,540.00
    The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. Learn More
  16. CT-ERS.22 Time relay, ON-delay 2c/o, 24-48VDC, 24-240VAC
    1SVR630100R3300
    ₹1,804.00
    The CT-ERS.22 is a single-function electronic time relay from the CT-S timer range. It provides an ON-delay (delay on make) function with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A sealable transparent cover for protection against unauthorized changes is available as accessory. Learn More
  17. CT-ERE Time relay, ON-delay 1c/o, 0.3-30s, 110-130VAC
    1SVR550100R4100
    ₹1,377.00
    The CT-ERE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  18. CT-SDE Time relay, star-delta 1c/o, 0.3-30s, 110-130VAC
    1SVR550210R4100
    ₹1,843.75
    The CT-SDE is a single-function electronic time relay from the CT-E timer range. It provides a star-delta function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 n/o + 1 n/c output with contacts rated at 250 V / 4 A. Learn More
  19. CT-MFS.21S Time relay, multifunction 2c/o, 24-240VAC/DC
    1SVR730010R0200
    ₹4,986.00
    The CT-MFS.21S is a multifunction electronic time relay from the CT-S timer range. It provides 10 timing functions with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. Two control inputs work with volt-free (floating) triggering.The CT-MFS.21S offers the possibility of connecting a remote potentiometer for the fine adjustment of the time delay. The second of the c/o contacts can be selected as an instantaneous contact. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  20. CT-VWE Time relay, impulse-ON 1c/o, 0.3-30s, 24VAC/DC 220-240VAC
    1SVR550137R4100
    ₹3,429.38
    The CT-VWE is a single-function electronic time relay from the CT-E timer range. It provides an impulse-ON (interval) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 24 V ACAC / DC / 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  21. CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 110-130VAC
    1SVR550110R4100
    ₹1,540.00
    The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. Learn More
  22. CT-ERE Time relay, ON-delay 1c/o, 3-300s, 110-130VAC
    1SVR550100R2100
    ₹1,593.00
    The CT-ERE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 3 s to 300 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
  23. CT-ARE Time relay, true OFF-delay 1c/o, 0.3-30s, 110-130VAC
    1SVR550120R4100
    ₹2,286.25
    The CT-ARE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (true delay on break) function without auxiliary voltage and with a time range from 3 s to 300 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. Learn More
No more product
No more product